IESNA:LM-63-2002
[TEST]P1503181
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]07/22/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-843-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB1B-722-U-T2RE
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE AT 1470MA 70CRI 2200K FIXTURE w/ TYPE II ROADWAY ILLUMIANCE DISTRIBUTION OPTIC
[LAMP] (10) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.44A 52.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5539.2
TILT=NONE
10 -1 1 38 22 1 1 0.3333 0.3333 0.0000
1.000 1 52.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
848.0 853.9 855.1 779.5 733.4 757.1 812.6 869.3 953.1 1052.3 1177.5 1358.2 1619.2 1922.8 2177.9 2372.8 2532.2 2670.4 
2806.2 2697.6 2352.7 1898.0 1482.2 1259.0 909.4 519.7 283.5 251.6 242.1 235.0 215.0 178.3 138.2 99.2 62.6 22.4 1.2 
0.0 
848.0 856.3 857.5 781.9 732.3 757.1 811.4 869.3 949.6 1046.4 1170.4 1351.1 1634.6 1924.0 2172.0 2369.2 2527.5 2662.1 
2805.0 2707.0 2391.7 1886.2 1508.2 1282.6 921.2 536.2 295.3 256.3 242.1 236.2 215.0 180.7 141.7 102.8 62.6 24.8 1.2 
0.0 
848.0 859.8 865.7 796.0 739.3 758.2 810.2 874.0 954.3 1052.3 1183.4 1360.6 1599.2 1896.8 2146.0 2369.2 2541.7 
2678.7 2823.9 2788.5 2549.9 2118.8 1686.6 1420.8 1078.3 628.3 352.0 292.9 262.2 252.7 237.4 203.1 167.7 127.6 78.0 
35.4 1.2 0.0 
848.0 859.8 875.2 816.1 752.3 763.0 812.6 878.7 960.2 1055.9 1188.2 1368.9 1581.4 1808.2 2091.7 2319.6 2528.7 
2685.7 2834.6 2888.9 2755.4 2442.4 2046.8 1748.0 1396.0 921.2 500.8 387.4 313.0 265.7 250.4 223.2 176.0 139.4 
100.4 44.9 2.4 0.0 
848.0 859.8 881.1 840.9 785.4 771.2 807.8 877.5 957.8 1054.7 1178.7 1347.6 1544.8 1752.7 1978.3 2220.4 2453.1 2642.0 
2801.5 2931.4 2931.4 2769.6 2412.9 2045.6 1797.6 1381.8 792.5 578.7 383.8 249.2 203.1 187.8 170.1 135.8 93.3 42.5 
2.4 0.0 
848.0 853.9 878.7 864.5 827.9 792.5 806.7 858.6 938.9 1024.0 1143.3 1286.2 1455.1 1648.8 1855.5 2066.9 2277.1 2486.1 
2644.4 2794.4 2906.6 2887.7 2708.2 2371.6 1954.7 1687.7 1308.6 994.5 661.4 227.9 142.9 116.9 107.5 103.9 89.8 47.2 4.7 
0.0 
848.0 852.7 875.2 890.5 872.8 855.1 840.9 859.8 910.6 989.7 1085.4 1201.1 1340.5 1503.5 1680.7 1868.4 2043.2 2225.1 
2383.4 2538.1 2679.8 2810.9 2867.6 2799.1 2591.3 2287.7 2000.7 1919.2 1711.4 1059.4 413.4 124.0 100.4 86.2 70.9 
41.3 4.7 0.0 
848.0 849.2 864.5 891.7 909.4 915.3 916.5 927.1 944.9 977.9 1028.7 1094.8 1181.1 1301.5 1437.4 1598.0 1737.3 1887.3 
2061.0 2228.7 2418.8 2632.6 2873.5 3127.5 3275.1 3255.0 3003.4 2851.1 2655.0 2394.0 2022.0 1156.3 448.8 140.5 
85.0 47.2 5.9 0.0 
848.0 849.2 857.5 876.3 908.2 940.1 979.1 1016.9 1057.1 1092.5 1127.9 1158.6 1191.7 1242.5 1312.2 1416.1 1537.7 1660.6 
1807.0 2000.7 2268.8 2655.0 3102.7 3558.5 3981.4 4253.0 4361.7 4374.7 4349.9 4055.8 3323.5 2166.1 1185.8 
379.1 111.0 52.0 4.7 0.0 
848.0 846.8 856.3 878.7 907.1 941.3 979.1 1018.1 1063.0 1101.9 1142.1 1171.6 1204.7 1251.9 1325.2 1424.4 1547.2 1661.8 
1816.5 1997.2 2304.3 2682.2 3135.7 3609.3 3993.2 4266.0 4388.8 4414.8 4406.6 4171.5 3408.6 2190.9 1214.1 
357.9 109.8 49.6 5.9 0.0 
848.0 850.4 857.5 871.6 897.6 928.3 970.8 1014.5 1065.3 1122.0 1172.8 1217.7 1257.8 1295.6 1342.9 1409.0 1477.5 1557.8 
1664.1 1795.2 2025.5 2273.5 2512.1 2741.3 2946.8 3133.4 3185.3 3147.5 3053.1 2821.6 2355.0 1588.5 742.9 227.9 
79.1 30.7 5.9 0.0 
848.0 850.4 857.5 870.4 894.1 928.3 968.5 1013.4 1061.8 1110.2 1150.4 1185.8 1208.2 1225.9 1243.7 1262.6 1287.4 1326.3 
1409.0 1550.7 1808.2 2092.8 2353.9 2588.9 2818.0 2949.1 2959.7 2934.9 2844.0 2513.3 1931.0 1190.5 576.4 178.3 
73.2 33.1 3.5 0.0 
848.0 850.4 857.5 870.4 890.5 922.4 957.8 995.6 1029.9 1057.1 1072.4 1075.9 1066.5 1058.2 1057.1 1064.1 1067.7 1088.9 1140.9 
1227.1 1406.6 1629.9 1840.1 1951.1 1957.0 1907.4 1849.5 1805.8 1713.7 1351.1 832.7 422.8 193.7 101.6 68.5 28.3 3.5 
0.0 
848.0 852.7 859.8 865.7 872.8 879.9 879.9 874.0 865.7 848.0 822.0 796.0 758.2 707.5 668.5 637.8 596.4 542.1 489.0 
446.4 431.1 447.6 448.8 442.9 445.3 458.3 422.8 392.1 329.5 226.8 155.9 120.5 95.7 75.6 57.9 27.2 3.5 0.0 
848.0 855.1 857.5 849.2 837.4 818.5 792.5 765.3 733.4 696.8 672.0 653.1 637.8 620.1 597.6 570.5 532.7 489.0 441.7 
394.5 344.9 303.5 278.7 265.7 253.9 231.5 199.6 187.8 168.9 148.8 134.6 114.6 95.7 75.6 54.3 22.4 3.5 0.0 
848.0 857.5 849.2 830.3 801.9 767.7 735.8 703.9 679.1 668.5 663.8 660.2 654.3 642.5 626.0 598.8 562.2 506.7 448.8 
387.4 334.2 298.8 278.7 259.8 233.9 205.5 185.4 174.8 160.6 147.6 135.8 121.6 100.4 78.0 48.4 21.3 2.4 0.0 
848.0 852.7 836.2 806.7 771.2 738.2 708.6 685.0 680.3 682.7 682.7 679.1 670.8 661.4 648.4 621.2 575.2 518.5 460.6 
398.0 352.0 314.2 285.8 262.2 231.5 199.6 180.7 176.0 167.7 155.9 144.1 128.7 108.7 79.1 48.4 18.9 1.2 0.0 
848.0 851.5 827.9 791.3 754.7 725.2 699.2 693.3 699.2 701.6 698.0 690.9 682.7 672.0 651.9 616.5 561.0 504.3 432.3 
363.8 318.9 297.6 270.5 253.9 238.6 209.0 191.3 185.4 177.2 160.6 145.3 131.1 109.8 85.0 48.4 18.9 1.2 0.0 
848.0 851.5 823.2 783.0 742.9 716.9 702.7 706.3 714.5 714.5 707.5 700.4 690.9 676.7 647.2 601.2 532.7 455.9 385.0 
330.7 295.3 268.1 249.2 239.8 227.9 205.5 190.2 185.4 178.3 165.3 153.5 138.2 115.7 92.1 60.2 29.5 1.2 0.0 
848.0 846.8 812.6 768.9 734.6 712.2 708.6 718.1 724.0 720.4 713.4 707.5 696.8 679.1 643.7 587.0 494.9 422.8 362.6 
307.1 268.1 249.2 250.4 261.0 249.2 222.0 197.2 192.5 181.9 168.9 176.0 178.3 160.6 106.3 54.3 21.3 1.2 0.0 
848.0 848.0 813.8 771.2 731.1 709.8 711.0 722.8 727.5 722.8 716.9 709.8 700.4 681.5 637.8 568.1 478.3 408.6 353.1 
285.8 257.5 246.8 248.0 232.7 215.0 204.3 193.7 183.1 173.6 176.0 184.2 173.6 126.4 67.3 28.3 7.1 0.0 0.0 
848.0 850.4 813.8 771.2 732.3 711.0 713.4 724.0 728.7 724.0 718.1 711.0 701.6 681.5 639.0 563.4 478.3 409.8 348.4 
284.6 256.3 246.8 244.5 225.6 211.4 203.1 194.9 181.9 174.8 178.3 177.2 152.4 111.0 68.5 10.6 0.0 0.0 0.0 
